KNX radio timer quicklink, display, S.1, white glossy 85745282
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Astronomic time shift± 2 h
-
Random number generator± 15 mn
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, scene loading, time dimming value, push-button, status display
-
Functionreset function (to factory setting) ; Configurable transmission and/or reception behaviour ; Party function, no execution of automatic, radio and extension unit commands (switch protection) ; with keylock ; easy additional functions: +6 scenes, dimming, 1 up/down button control, priority
-
Quicklink functionsquicklink functions: switching, 2 scenes, time switching, NO contact push-button, forced control
-
Slide switchwith switchover manual/automatic mode
-
Power reserve≈ 8 h
-
Indication / displayLC display illuminated during operation ; indication of the application module/insert compatibility in the display ; LC display contrast is adjustable
-
Radio protocolKNX Radio
-
Width of rail mounted device (RMD)0 modules
-
Radio transmission power< 10 mW
-
Running accuracy± 3 min/year
-
Power reserve [years]0 a
-
Colour of design linewhite
-
Surface appearanceglossy
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Programsastro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable ; standalone programme, radio and extension unit commands are not executed ; holiday programme for random variation of the switching times in automatic operation
-
Timewith automatic summer-/winter time switching (can be switched off)
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Number of switching times for on/off20
-
Cylinder2 independent preset programme memories, individually adaptable
-
Differentiation characteristic 2 - Saleswith display
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control ; KNX radio- operating systems
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85745282
PDF1 MB -
ProductETSBase
Product-Database ETS for 85745282
KNX Database (from ETS3) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)
VD514 MBProduct-Database ETS for 85745282
KNX Database (from ETS3) for 857452xx - KNX radio timer quicklink (V100)
VD516 MBProduct-Database ETS for 85745282
KNX Database (from ETS4) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)
KNXPROD12 MBProduct-Database ETS for 85745282
KNX Database (from ETS4) for 857452xx - KNX radio timer quicklink (V100)
KNXPROD13 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85745282
Application description ETS for 857452xx - KNX radio timer quicklink (EN, vers. 6T8014-52A)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85745282
Declaration of Conformity
PDF291 KBEU Declaration of conformity for 85745282
Declaration of Conformity
PDF285 KB -
ProductROHS
Pollutant guidelines for 85745282
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85745282
REACH-declaration 2023-10-20 (english)
PDF33 KB