![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
KNX radio timer quicklink, display, K.5, stainless steel matt, lacq. 85745273
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Astronomic time shift± 2 h
-
Random number generator± 15 mn
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, scene loading, time dimming value, push-button, status display
-
Functionwith keylock
-
Quicklink functionsquicklink functions: switching, 2 scenes, time switching, NO contact push-button, forced control
-
Slide switchwith switchover manual/automatic mode
-
Power reserve≈ 8 h
-
Radio protocolKNX Radio
-
Width of rail mounted device (RMD)0 modules
-
Radio transmission power< 10 mW
-
Running accuracy± 3 min/year
-
Power reserve [years]0 a
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Timewith automatic summer-/winter time switching (can be switched off)
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Number of switching times for on/off20
-
Differentiation characteristic 2 - Saleswith display
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control, KNX radio- operating systems
-
Main design lineBerker K.5
-
Secondary design line(s)Berker K.5
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85745273
PDF1 MB -
ProductETSBase
Product-Database ETS for 85745273
KNX Database (from ETS4) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)
KNXPROD12 MBProduct-Database ETS for 85745273
KNX Database (from ETS3) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)
VD514 MBProduct-Database ETS for 85745273
KNX Database (from ETS3) for 857452xx - KNX radio timer quicklink (V100)
VD516 MBProduct-Database ETS for 85745273
KNX Database (from ETS4) for 857452xx - KNX radio timer quicklink (V100)
KNXPROD13 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85745273
Application description ETS for 857452xx - KNX radio timer quicklink (EN, vers. 6T8014-52A)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85745273
Declaration of Conformity
PDF285 KBEU Declaration of conformity for 85745273
Declaration of Conformity
PDF291 KB -
ProductROHS
Pollutant guidelines for 85745273
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85745273
RoHS-declaration 2023-10-20 (english)
PDF33 KB