KNX radio blind time switch quicklink, display, K.5, al., matt, lacq. 85745177
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Astronomic time shift± 2 h
-
Running time2 mn
-
Random number generator for holiday program± 15 mn
-
ETS additional functionsETS additional functions: +6 scenes, operating mode, status display, 2 x alarm
-
Functionreset function (to factory setting) ; with keylock ; Party function, no execution of automatic, radio and extension unit commands (lock-out protection) ; Configurable transmission and/or reception behaviour ; easy additional functions: +6 scenes, 1 up/down operating mode
-
Light scenesslat position storable for scene ; scene opening via KNX radio appliances
-
Quicklink functionsquicklink functions for integration into the individual, group and master control of blinds/shutters ; quicklink functions: blind, 2 scenes, forced control, up/down push-button
-
Slide switchwith switchover manual/automatic mode
-
Power reserve≈ 8 h
-
Indication / displayindication of the application module/insert compatibility in the display ; LC display contrast is adjustable ; LC display illuminated during operation
-
Radio protocolKNX Radio
-
Width of rail mounted device (RMD)0 modules
-
Radio transmission power< 10 mW
-
Running accuracy± 3 min/year
-
Power reserve [years]0 h
-
Sensorsun protection and twilight-controlled lowering with radio brightness sensor
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancematt
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Minimum slat adjustment time≈ 150 ms
-
Lamella adjustment on signal duration< 1 s
-
Lamella adjustment on button-press< 0.5 s
-
Programsastro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable ; standalone programme, radio and extension unit commands are not executed ; holiday programme for random variation of the operation times in automatic operation
-
Timewith automatic summer-/winter time switching (can be switched off)
-
Number of operation times for up/down20/day
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Self-retaining for 2 min on signal length> 1 s
-
Self-retaining for 2 min on button-press> 0.5 s
-
Change-over time for change of direction< 0.6 s
-
Cylinder2 independent preset programme memories, individually adaptable
-
Differentiation characteristic 2 - Saleswith display
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageBlind control ; KNX radio- operating systems
-
Main design lineBerker K.5
-
Secondary design line(s)Electronics platform ; Berker K.5
-
Special note textCan be switched to orientation led by extension unit.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85745177
PDF1 MB -
ProductETSBase
Product-Database ETS for 85745177
KNX Database (from ETS3) for 857451xx - KNX radio blind time switch quicklink (V100)
VD518 MBProduct-Database ETS for 85745177
KNX Database (from ETS4) for 857451xx - KNX radio blind time switch quicklink (V100)
KNXPROD15 MBProduct-Database ETS for 85745177
ETS4-ETS5 (vers. 1.1.1) - KNX Database for KNX radio shutter timer quicklink
KNXPROD15 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85745177
Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52B)
PDF3 MBApplication guides ETS / easy link for 85745177
Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52A)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for 85745177
Declaration of Conformity
PDF288 KBEU Declaration of conformity for 85745177
Declaration of Conformity
PDF286 KB -
ProductROHS
Pollutant guidelines for 85745177
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85745177
RoHS-declaration 2023-10-20 (english)
PDF33 KB