KNX radio wall-transmitter 2gang flat quicklink, Q.x, p. white velvety 85656229

EAN
4011334370789
Packaging
1 Piece

Technical properties

Functions
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
  • Quicklink functions
    quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Dimensions
  • Assembling height
    14 mm
Frequency
  • Radio transmission frequency
    868.3 MHz
Power
  • Radio transmission power
    < 10 mW
Battery
  • Battery service life [years]
    ≈ 5
Materials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Surface appearance
    velvety
Equipment
  • Number of radio channels
    4
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Transmitter duty cycle
    1 %
Safety
  • REACH conform
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    KNX radio- operating systems
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9

Downloads

More documentation