SM PushButton 2g (Battery) - Quicklink • 85656226 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX Quick­link RF
          • Berker Q.1 / Q.3 applic­a­tion module
          • Quick­link radio wall trans­mit­ter, 2-gang
          • 85656226
          Image  85656226 of the product Hager Africa | Hager Africa
          Image  85656226 of the product Hager Africa | Hager Africa
          Image  85656226 of the product Hager Africa | Hager Africa
          Image  85656226 of the product Hager Africa | Hager Africa

          KNX radio wall-transmitter 2gang flat quicklink, Q.x, ant. velvety, lacq.

          85656226

          Image  85656226 of the product Hager Africa | Hager Africa
          Image  85656226 of the product Hager Africa | Hager Africa
          Image  85656226 of the product Hager Africa | Hager Africa
          Image  85656226 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          KNX radio wall-transmitter 2gang flat quicklink, Q.x, ant. velvety, lacq. 85656226

          EAN
          4011334382539
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • ETS addi­tional func­tions
            ETS addi­tional func­tions: +6 scenes, oper­ating mode on/off, push-but­ton, status display, dimming value
          • Func­tion
            reset func­tion (to factory setting) ; easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control
          • Quick­link func­tions
            quick­link func­tions: switch­ing, dimming, blind, 2 scenes, time switch­ing, NO contact push-but­ton, memory
          Controls and indic­ators
          • Oper­a­tion
            oper­ating areas config­ur­able as one or two-area oper­a­tion
          • Button / push-button
            with config­ur­a­tion button
          Connectivity
          • Radio protocol
            KNX Radio
          • Receiver category
            2
          Dimen­sions
          • Assem­bling height
            14 mm
          Frequency
          • Radio trans­mis­sion frequency
            868.3 MHz
          Power
          • Radio trans­mis­sion power
            < 10 mW
          Battery
          • Battery service life [years]
            ≈ 5
          • Battery / storage battery
            with lithium coin cell battery 3 V type: CR 2430
          Mater­ials
          • Colour of design line
            anthra­cite
          • Material / work­man­ship
            lacquered
          LED control
          • LED
            with config­ur­a­tion LED ; with trans­mis­sion status and battery status LED, red/­green/or­ange
          Install­a­tion, mounting
          • Install­a­tion mode
            for flat surface mounting and exten­sion of combin­a­tions
          Connec­tion
          • Bus connec­tion
            integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
          Settings
          • Program­ming
            tool­less quick­link config­ur­a­tion using buttons and LED display ; top and bottom oper­ating areas are freely config­ur­able
          Equip­ment
          • Number of radio chan­nels
            4
          • Number of quick­link links
            max. 20 trans­mit­ter­/re­ceiver
          • Trans­mitter duty cycle
            1 %
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 % (without condens­a­tion)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX radio- oper­ating systems
          • Main design line
            Berker Q.1/Q.3/Q.7/Q.9
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9

          Downloads

          • Product image

            Image 85656226  | Hager Africa

            Product Image 85656226

          • Instruction manual

            Image Instruction manuals for 85656226  | Hager Africa

            Instruction manuals for 85656226

            Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)

            PDF
            1 MB
          • KNX product database

            Image Product-Database ETS for 85656226  | Hager Africa

            Product-Database ETS for 85656226

            KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

            KNXPROD
            12 MB
            Image Product-Database ETS for 85656226  | Hager Africa

            Product-Database ETS for 85656226

            KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

            VD5
            14 MB
          • Application Guide

            Image Application guides ETS / easy link for 85656226  | Hager Africa

            Application guides ETS / easy link for 85656226

            Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for 85656226  | Hager Africa

            EU Declaration of conformity for 85656226

            Declaration of Conformity

            PDF
            307 KB
            Image EU Declaration of conformity for 85656226  | Hager Africa

            EU Declaration of conformity for 85656226

            Declaration of Conformity

            PDF
            306 KB
          • RoHS report

            Image Pollutant guidelines for 85656226  | Hager Africa

            Pollutant guidelines for 85656226

            REACH-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            1
          • 1
            85656229 - KNX radio wall-transmitter 2gang flat quicklink, Q.x, p. white velvety
            85656229
            KNX radio wall-transmitter 2gang flat quicklink, Q.x, p. white velvety

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group