KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, p. white glossy 85656139

EAN
4011334369806
Packaging
1 Piece

Technical properties

Functions
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
  • Function
    reset function (to factory setting) ; easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
  • Quicklink functions
    quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
Controls and indicators
  • Operation
    operating areas configurable as one or two-area operation
  • Button / push-button
    with configuration button
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Voltage
  • Voltage
    power supply via solar cells
Dimensions
  • Assembling height
    14 mm
Frequency
  • Radio transmission frequency
    868.3 MHz
Power
  • Radio transmission power
    < 10 mW
Battery
  • Battery service life [years]
    ≈ 5
Materials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Material for printing
    ASA polar white
LED control
  • LED
    with configuration LED ; with transmission status LED, red/green/orange
Installation, mounting
  • Installation mode
    for flat surface mounting and extension of combinations
Connection
  • Bus connection
    integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
  • Programming
    toolless quicklink configuration using buttons and LED display ; top and bottom operating areas are freely configurable
Equipment
  • Number of radio channels
    4
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Type of configuration
    Laserdruck
  • Transmitter duty cycle
    1 %
  • Required Ø brightness
    at least 300 lx 6 h/day
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    KNX radio- operating systems
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker.Net ; Berker R.1 ; Berker R.3 ; Berker R.8

Downloads

More documentation