HBNet FW 2k SOLAR R.1 SCHW GLÄ • 85656131 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • KNX Wiring accessories
  • berker
  • 85656131

KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, black glossy

85656131

  • Wiring accessories and Building auto­ma­tion

KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, black glossy 85656131

EAN
4011334369813
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • ETS addi­tional func­tions
    ETS addi­tional func­tions: +6 scenes, oper­ating mode on/off, push-but­ton, status display, dimming value
  • Func­tion
    reset func­tion (to factory setting) ; easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control
  • Quick­link func­tions
    quick­link func­tions: switch­ing, dimming, blind, 2 scenes, time switch­ing, NO contact push-but­ton, memory
Controls and indic­ators
  • Oper­a­tion
    oper­ating areas config­ur­able as one or two-area oper­a­tion
  • Button / push-button
    with config­ur­a­tion button
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Voltage
  • Voltage
    power supply via solar cells
Dimen­sions
  • Assem­bling height
    14 mm
Frequency
  • Radio trans­mis­sion frequency
    868.3 MHz
Power
  • Radio trans­mis­sion power
    < 10 mW
Battery
  • Battery service life [years]
    ≈ 5
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Material for printing
    PC-PMA black
LED control
  • LED
    with config­ur­a­tion LED ; with trans­mis­sion status LED, red/­green/or­ange
Install­a­tion, mounting
  • Install­a­tion mode
    for flat surface mounting and exten­sion of combin­a­tions
Connec­tion
  • Bus connec­tion
    integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
Settings
  • Program­ming
    tool­less quick­link config­ur­a­tion using buttons and LED display ; top and bottom oper­ating areas are freely config­ur­able
Equip­ment
  • Number of radio chan­nels
    4
  • Number of quick­link links
    max. 20 trans­mit­ter­/re­ceiver
  • Type of config­ur­a­tion
    Laser­druck
  • Trans­mitter duty cycle
    1 %
  • Required Ø bright­ness
    at least 300 lx 6 h/day
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX radio- oper­ating systems
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker­.Net ; Berker R.1 ; Berker R.3 ; Berker R.8

Downloads

  • Product image

    Image 85656131  | Hager Africa

    Product Image 85656131

  • ProductNotice

    Image Instruction manuals for 85656131  | Hager Africa

    Instruction manuals for 85656131

    Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)

    PDF
    1 MB
  • ProductETSBase

    Image Product-Database ETS for 85656131  | Hager Africa

    Product-Database ETS for 85656131

    KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

    KNXPROD
    12 MB
    Image Product-Database ETS for 85656131  | Hager Africa

    Product-Database ETS for 85656131

    KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

    VD5
    14 MB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for 85656131  | Hager Africa

    Application guides ETS / easy link for 85656131

    Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for 85656131  | Hager Africa

    EU Declaration of conformity for 85656131

    Declaration of Conformity

    PDF
    292 KB
    Image EU Declaration of conformity for 85656131  | Hager Africa

    EU Declaration of conformity for 85656131

    Declaration of Conformity

    PDF
    290 KB
  • ProductROHS

    Image Pollutant guidelines for 85656131  | Hager Africa

    Pollutant guidelines for 85656131

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 85656131  | Hager Africa

    Pollutant guidelines for 85656131

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    85145182 - KNX radio button 1gang quicklink, S.1, white glossy
    85145182
    KNX radio button 1gang quicklink, S.1, white glossy
  • 2
    85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
    85145189
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
  • 3
    85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    85145188
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
    85145185
    KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
  • 5
    85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    85145183
    KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group