
Universal touch dimmer 2gang, electronics 85422100
EAN
4011334375937
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable conventional transformersper channel 35…300 VA
-
Power consumption, standby (Channel 1/Channel 2)< 0,3/0,7 W
-
Electronic transformers and dual-mode transformersper channel 35…300 W
Measurement
-
Extension unit inputwith 2 extension unit inputs for push-button (NO contact), single-surface operation
Materials
-
Material / surfaceno conductive connection between supporting ring and spreading claws
Fluorescent bulbs control
-
Dimmable energy-saving lampsper channel 15…54 W
LED control
-
Dimmable 230 V retrofit LED lampsper channel 12…40 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lampsper channel 35…300 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. per channel 50 m
Settings
-
SettingOptimisation of the dimming performance by fine adjustment of the load type and special adjustment mode
Equipment
-
Substation inputYes
-
Dimming principleautomatic setting of load-dependent switching principle (autoDetect process) ; phase cut-on or cut-off according to load type, self-learning
Safety
-
REACH conformNo
-
RoHS conformYes
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageLight control ; KNX radio- operating systems
-
Main design lineElectronics platform
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85422100
Manual for 854211XX-854212XX-854221XX - Universal push-button dimmer 1-/2gang (EN-NL, 2021-07)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85422100
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85422100
Declaration of Conformity
PDF296 KB -
ProductROHS
Pollutant guidelines for 85422100
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85422100
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation