KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, ant., matt 85345185
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Mode of operationµ-processor controlled mode of operation
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value, brightness display, movement scene loading, no movement scene loading
-
Functionreset function (to factory setting) ; Party function for switching on for 2 hours ; with memory function for presence simulation ; with keylock ; Switch-off pre-warning on dimmer inserts ; Teach function for response brightness via button
-
Light scenesscene opening via KNX radio appliances ; scene saving lockable
-
Quicklink functionsquicklink functions: switching, dimming, 2 scenes, time switching, NO contact push-button, Memory, forced control, Master-Slave
-
Extension unitoptional operation of extension units using installation push-button
-
Operationremote control via quicklink transmitter
-
Button / push-buttonwith configuration and function button ; with button for on/off/automatic/memory/party function
-
Radio protocolKNX Radio
-
Receiver category2
-
Assembling height34 mm
-
Nominal mounting height1.1 m
-
Radio transmission frequency868.3 MHz
-
Radio transmission power< 10 mW
-
Detection field, rectangular shaped≈ 12 x 16 m
-
Range, frontal≈ 12 m
-
Range, sideeach ≈ 8 m
-
Number of detection levels2
-
Detection angle, settableeach side ≈ 45…90 °
-
Colour of design lineanthracite
-
Surface appearancematt
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
-
LEDLED application module/insert compatibility display ; with configuration and function LEDs ; with operation and status LED, red/green/orange
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Response sensitivity, settable10…100 %
-
Delay time, adjustable≈ 1 s…3 h
-
Switch-off pre-warning to dimming value 50% for30 s
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageMotion detector ; KNX radio- sensors
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7
-
Information textContinuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85345185
Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)
PDF1 MBInstruction manuals for 85345185
Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)
PDF805 KB -
ProductETSBase
Product-Database ETS for 85345185
KNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
KNXPROD14 MBProduct-Database ETS for 85345185
KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
VD517 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85345185
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)
PDF3 MBApplication guides ETS / easy link for 85345185
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 85345185
Declaration of Conformity
PDF327 KBEU Declaration of conformity for 85345185
Declaration of Conformity
PDF317 KB -
ProductROHS
Pollutant guidelines for 85345185
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85345185
REACH-declaration 2023-10-20 (english)
PDF33 KB