KNX radio motion det. comf 1.1 m quicklink, R.1/R.3/1930/R.cl., p. white glossy 85345139
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Mode of operationµ-processor controlled mode of operation
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value, brightness display, movement scene loading, no movement scene loading
-
Functionreset function (to factory setting) ; Party function for switching on for 2 hours ; with memory function for presence simulation ; with keylock ; Switch-off pre-warning on dimmer inserts ; Teach function for response brightness via button
-
Light scenesscene opening via KNX radio appliances ; scene saving lockable
-
Quicklink functionsquicklink functions: switching, dimming, 2 scenes, time switching, NO contact push-button, Memory, forced control, Master-Slave
-
Extension unitoptional operation of extension units using installation push-button
-
Operationremote control via quicklink transmitter
-
Button / push-buttonwith configuration and function button ; with button for on/off/automatic/memory/party function
-
Radio protocolKNX Radio
-
Receiver category2
-
Assembling height34 mm
-
Nominal mounting height1.1 m
-
Diameter57.6 mm
-
Radio transmission frequency868.3 MHz
-
Radio transmission power< 10 mW
-
Detection field, rectangular shaped≈ 12 x 16 m
-
Range, frontal≈ 12 m
-
Range, sideeach ≈ 8 m
-
Number of detection levels2
-
Detection angle, settableeach side ≈ 45…90 °
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
-
LEDLED application module/insert compatibility display ; with configuration and function LEDs ; with operation and status LED, red/green/orange
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Response sensitivity, settable10…100 %
-
Delay time, adjustable≈ 1 s…3 h
-
Switch-off pre-warning to dimming value 50% for30 s
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageMotion detector ; KNX radio- sensors
-
Main design lineBerker R.1/R.3/R.8/Serie 1930/R.classic
-
Secondary design line(s)Electronics platform ; Motion detector ; Berker R.1 ; Berker R.3 ; Serie 1930 ; Series R.classic
-
Special note textNote: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
-
Information textContinuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85345139
Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)
PDF1 MBInstruction manuals for 85345139
Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)
PDF805 KB -
ProductETSBase
Product-Database ETS for 85345139
KNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
KNXPROD14 MBProduct-Database ETS for 85345139
KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
VD517 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85345139
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)
PDF3 MBApplication guides ETS / easy link for 85345139
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 85345139
Declaration of Conformity
PDF327 KBEU Declaration of conformity for 85345139
Declaration of Conformity
PDF317 KB -
ProductROHS
Pollutant guidelines for 85345139
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85345139
REACH-declaration 2023-10-20 (english)
PDF33 KB