KNX radio button 2gang quicklink, Q.x, p. white velvety 85146129
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
ETS additional functionsETS additional functions: +6 scenes, 1 button control up/down, operating mode on/off, dimming value, brightness display, push-button, status display, forced control
-
FunctionConfigurable transmission and/or reception behaviour ; reset function (to factory setting) ; easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
-
Light scenesscene saving lockable
-
Quicklink functionsquicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
-
Operationoperating areas configurable as one or two-area operation
-
Button / push-buttonwith configuration and function button
-
Radio protocolKNX Radio
-
Receiver category2
-
Radio transmission power< 10 mW
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearancevelvety
-
LEDwith configuration and function LEDs ; LED application module/insert compatibility display
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Programmingtop and bottom operating areas on 2gang switching/dimming inserts and network insert are freely configurable ; toolless quicklink configuration using buttons and LED display
-
Number of radio channels4
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
Brightnessswitch-on brightness level for each operating area on configuration with dimmer insert, power failure proof, storable
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control ; KNX radio- operating systems
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85146129
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (EN, 2022-04)
PDF701 KB -
ProductETSBase
Product-Database ETS for 85146129
KNX Database (from ETS4) for 851461xx - KNX radio button 2gang quicklink (V102)
KNXPROD18 MBProduct-Database ETS for 85146129
KNX Database (from ETS3) for 851461xx - KNX radio button 2gang quicklink (V102)
VD521 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85146129
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (EN, vers. 6T8011-52A)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for 85146129
Declaration of Conformity
PDF311 KBEU Declaration of conformity for 85146129
Declaration of Conformity
PDF323 KB -
ProductROHS
Pollutant guidelines for 85146129
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85146129
REACH-declaration 2023-10-20 (english)
PDF33 KB