![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
KNX radio button 1gang quicklink, R.1/R.3/1930/R.cl., black glossy 85145131
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
ETS additional functionsETS additional functions: +6 scenes, 1 button control up/down, operating mode on/off, dimming value, brightness display, push-button, status display, forced control
-
Quicklink functionsquicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
-
Radio protocolKNX Radio
-
Receiver category2
-
Diameter57.4 mm
-
Radio transmission power< 10 mW
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
-
Material for printingPC-PMA black
-
Number of radio channels2
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Type of configurationLaserdruck
-
Transmitter duty cycle1 %
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control, KNX radio- operating systems
-
Main design lineBerker R.1/R.3/R.8/Serie 1930/R.classic
-
Secondary design line(s)Berker R.1, Berker R.3, Serie 1930, Series R.classic
-
Special note textNote: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85145131
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (EN, 2022-04)
PDF701 KB -
ProductETSBase
Product-Database ETS for 85145131
KNX Database (from ETS4) for 851451xx - KNX radio button 1gang quicklink (V101)
KNXPROD18 MBProduct-Database ETS for 85145131
KNX Database (from ETS3) for 851451xx - KNX radio button 1gang quicklink (V101)
VD521 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85145131
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (EN, vers. 6T8011-52A)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for 85145131
Declaration of Conformity
PDF323 KBEU Declaration of conformity for 85145131
Declaration of Conformity
PDF311 KB -
ProductROHS
Pollutant guidelines for 85145131
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85145131
REACH-declaration 2023-10-20 (english)
PDF33 KB