EAN
4011334257400
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Functionwith valve protection function ; for switch, push-button, dimmer, blind and thermostat functions ; button help function can be activated
-
Timerswith room temperature timer and 2-week timer functions
-
Operating modecontroller operating modes: comfort, standby, night and frost/heat protection mode
Compatibility
-
Extension unitextension unit for light scene push-button
Controls and indicators
-
Dimmingarea dimming
-
Number of buttons5
-
Operationone push-button operation for switching, pushing, shutters and dimming ; blind operating concepts short-long-short and long-short parameterisable
-
Indication / displayLC display with symbols and illumination, switchable via object ; display of operating mode, controller lockout, room/outside temperature, time (clock required)
-
Button / push-buttonwith 2 additional display buttons
Connectivity
-
Encodingwith button blocking function
Dimensions
-
Depth87.8 mm
-
Width of rail mounted device (RMD)0 modules
-
Height187.8 mm
-
Width88.5 mm
Measurement
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
Detection
-
IRIR telegram with RC5 coding parameterisable per push-button
Materials
-
Colour of design lineglass polar white
-
RAL colourRAL 9010 - Pure white
LED control
-
LEDwith blue operation LED and 10 white status LEDs (labelling field illumination)
Connection
-
Bus coupling unitFor flush-mounted bus coupling unit for B.IQ with thermostat
Settings
-
Parameterisationpresence button parameterisable to extend comfort ; single and two push-button operation parameterisable ; end customer display scope parameterisable
-
Programmingprogrammable from ETS2, V1.2a
Accessories included
-
Boxfor installation in single standard wall boxes
-
Matching productsfor glass frames in the same "style" for additional applications, see the Design line B.7 ; for additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x
Equipment
-
Product type:product type: B.IQ
-
Heatingfor heating and/or cooling mode with/without auxiliary step
-
Controlfor continuous (PI) or switched (2-point) control of max. 2 control circuits ; for individual single room temperature control ; control parameter for heating / cooling unit pre-set
Use
-
Differentiation characteristic 2 - SalesDisplay
Software
-
Updatewith flash-controller technology
Safety
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit, 1 or 2 byte
Use conditions
-
Operating temperature-5…45 °C
-
Temperaturetemperature measurement via internal temperature sensor and/or external communication object (weighting ratio parameterisable) ; provision of the internal temperature value via communication object
-
Energy efficiency classIV (2%)
Identification
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Release issue2.6
-
Main design lineKNX - Berker B.IQ
-
Secondary design line(s)Berker B.IQ ; KNX
Instructions
-
Information textIR hand-held transmitter, order no. 2779
Downloads
-
Product image
-
ProductETSBase
Product-Database ETS for 75665691
KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)
EXE9 MB -
ProductApplicationDescription
Application guides ETS / easy link for 75665691
Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)
PDF200 KB
More documentation