Soc. out. out earthing contact, enhncd contact prot., Q.x, p. white velvety 6167336089
EAN
4011334313540
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
-
Number of poles2pole
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
-
Mirror depth8 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialduroplastic
-
Surface appearancevelvety
-
Metallic colourNo
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
Safety
-
IK protection code against mecanical impacts02
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
More documentation