Soc.out. earth. contact, enhncd contact prot., S.1/B.3/B.7, p.white matt plas. 6167331909
EAN
4011334228646
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2pole
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Mirror depth8 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
More documentation