Soc. out. out earthing contact, enhncd contact prot., B.7, al., matt, lacq. 6167331404

EAN
4011334228622
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
  • Mirror depth
    8 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    aluminium
  • Colour
    aluminium
  • Material / workmanship
    lacquered
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    without spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
Use
  • Differentiation characteristic 2 - Sales
    with enhanced touch protection
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7