Soc.out. insert earth. contact BRIT.ST.,can be switched off,enhncd contact prot. 53420211

EAN
4011334405054
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    13 A
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    brown
  • Colour
    brown
Installation, mounting
  • Installation mode
    without spreader claws ; for screw fastening
Connection
  • Connection terminals
    according to IEC 60884-1
Use
  • Differentiation characteristic 2 - Sales
    with enhanced touch protection
  • Differentiation characteristic 3 - Sales
    with screw terminals
Safety
  • IK protection code against mecanical impacts
    IK02
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Modul-inserts
More documentation