![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate f. soc.out. BRITISH ST., can be switched off, B.7, al., matt, lacq. 3313071404
EAN
3250617152365
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Main electrical features
-
Frequency- Hz
Materials
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker B.7, Berker B.1
Downloads
More documentation