![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Floodlight 120W PIR 200° White 52546
EAN
3542220525460
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Built-in width0 mm
Power
-
Halogen switching capacity 230V0 / 150 W
Safety
-
Protection classisol.class I