![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Floodlight 120W PIR 200° Black 52545
EAN
3542220525453
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Main electrical features
-
Frequency50 Hz
Dimensions
-
Built-in width0 mm
Power
-
Halogen switching capacity 230V0 / 150 W
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle200 °
Materials
-
Colourblack
Lighting control
-
Brightness measurement range5 / 2000 Lux
Connection
-
Connection type1 to 1,5 mm²
Settings
-
Time delayed range5s / 5min
Safety
-
Protection classisol.class I
Use conditions
-
Operating temperature-20…50 °C
-
Storage/transport temperature-20…60 °C
Downloads
More documentation