Push-button complete f. stairway light, screw term., S.1, p.white, matt, plastic 51019909

EAN
4011334307938
Packaging
10 PCEs

Technical properties

Architecture
  • Type of control unit
    single push button
Configuration
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    2 A
Dimensions
  • Depth
    47.5 mm
  • Insertion depth
    28.2 mm
  • Height
    81 mm
  • Width
    81 mm
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    with spreader claws
Scope of delivery
  • Component
    with insert, frame, centre plate and red button
Use cases
  • Application
    Light control
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker S.1