push-button complete for stairway light, screw terminals, S.1, p. white glossy 51018989
EAN
4011334307921
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitsingle push button
Configuration
-
Switch modeNormally open contact
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current2 A
Dimensions
-
Depth47.5 mm
-
Insertion depth28.2 mm
-
Height81 mm
-
Width81 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of connectionwith screw terminals
Scope of delivery
-
Componentwith insert, frame, centre plate and red button
Equipment
-
Lightingwithout neon lamp
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker S.1
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 51018989
EU Declaration of Conformity
PDF322 KBEU Declaration of conformity for 51018989
Declaration
PDF155 KB -
ProductROHS
Pollutant guidelines for 51018989
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 51018989
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation