SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, p. white glossy 47527209

EAN
4011334275855
Packaging
10 PCEs

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Cover, door
  • Hinged covers
    with self-closing hinged covers
  • Cover
    Central cover plate
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with plug-in terminals
Use
  • Differentiation characteristic 1 - Sales
    Labelling field
  • Differentiation characteristic 2 - Sales
    enhanced contact protection
Safety
  • IK protection code against mecanical impacts
    05
  • Protection index IP
    IP44
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    enhanced contact protection VDE 0620-1
  • With enhanced contact protection
    Yes
Identification
  • Application, usage
    Flush-mounted wet-room installation
  • Main design line
    Berker K.1
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
  • Information text
    Labelling field height arranged for 6 mm P-touch strips. Specially suited to combinations of several socket outlets if right angle plugs are used.