SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish 47527104
EAN
4011334274940
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
Hinged coverswhen opening hinged cover, it can be arrested in end position
-
CoverCentral cover plate
Materials
-
Colour of design lineStainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 1 - SalesLabelling field
-
Differentiation characteristic 2 - Salesenhanced contact protection
Safety
-
IK protection code against mecanical impacts07
-
Protection index IPIP20
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker K.5
Instructions
-
Information textLabelling field height arranged for 6 mm P-touch strips. Specially suited to combinations of several socket outlets if right angle plugs are used.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 47527104
PDF451 KB
More documentation