SCHUKO soc. out. hinged cover, enhncd contact prot., K.5, al., al. anodised 47517103

EAN
4011334378501
Packaging
10 PCEs

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Installation depth, flush-mounted boxes
    35 mm
Cover, door
  • Hinged covers
    with hinged cover that falls back
  • Cover
    Central cover plate
Materials
  • Colour of design line
    Aluminium
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material / workmanship
    aluminium, anodised
  • Material
    Aluminium
  • Surface appearance
    matt
  • Metallic colour
    Yes
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with plug-in terminals
Use
  • Differentiation characteristic 2 - Sales
    enhanced contact protection
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    enhanced contact protection VDE 0620-1
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Berker K.5