SCHUKO soc. out. "ZSV" imprint, K.1, orange glossy 47157114
EAN
4011334263616
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Rated current16 A
Electric current
-
Rated current16 A
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursorange
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Safety
-
REACH conformNo
-
Halogen freeNo
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker K.1
Instructions
-
Information textInsert colour-coded.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 47157114
PDF451 KB
More documentation