WLAN Access-Point UP, com-tech 4582
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Operating modeOperating modes in WLAN: Access-Point, Repeater/Bridge, Client (WDS), Client (relayed)
-
Ethernet data rate10/100 Mbit/s
-
EncodingCiphering method: WEP, WPA, WPA2
-
RadioWLAN range can be configured for adaptation to spatial conditions
-
WLANStandards IEEE 802.11 b/g/n
-
Rated voltage230 V AC
-
Frequency50/60 Hz
-
Insertion depth40 mm
-
Frequency band2.4 GHz
-
Power consumption (operation)max. 3 W
-
Transfer rate WLANmax. 150 Mbit/s
-
For fitting in standard connection boxesaccording to DIN 49073 and DIN EN 60670
-
Type of connectionwith 2pole plug-in terminal for mains voltage
-
Connectionwith RJ45 jack on front ; LAN connection via 5pole screw terminal block
-
Componentwith integral WLAN antenna
-
Updatesoftware updates available by download
-
SoftwareConfiguration of the integrated web server via web browser
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-5…45 °C
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 4582
Manual for 4582-4583 - WLAN Access-Point flush-mounted (DE-EN, 2015-03)
PDF858 KBInstruction manuals for 4582
Manual for 4582-4583 - WLAN Access-Point flush-mounted (EN 2015-12)
PDF358 KB -
ProductImplementationSoftware
Programming/Implementation software for 4582
Firmware software for WLAN Access Point (V 5.0.0.0, 2020-09)
ZIP3 MB -
ProductECDeclaration
EU Declaration of conformity for 4582
Declaration of Conformity
PDF277 KBEU Declaration of conformity for 4582
Declaration of Conformity
PDF277 KB -
ProductROHS
Pollutant guidelines for 4582
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 4582
REACH-declaration 2023-10-20 (english)
PDF32 KB