![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Supporting plate green mounting device 1gang for modular jack, com-tech 454004
EAN
4011334219071
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Jacks / modulesfor Commscope-Systimax Modular Jacks cat.5 and cat.6
Dimensions
-
Indexing dimension (W x H)17 x 18 mm
Materials
-
Colourgreen
-
MaterialPlastic/metal
Installation, mounting
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting ring
-
Centre plates / central platesfor centre plate with dust protector slider
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 454004
Declaration of conformity International 2021-09-02
PDF117 KB -
ProductEnvironmentProfile
Product environmental profile for 454004
PDF453 KB
More documentation