![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SCHUKO socket outlet with overvoltage protection, K.1, anthracite matt 41527106
EAN
4011334296683
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
Configuration
-
Number of modules1
Controls and indicators
-
Messagewith acoustic fault signal
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Voltage
-
Overvoltage protectionaccording to EN 61643 and VDE 0675-6-11
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw terminals
Equipment
-
Lightingwith indicator LED for On/Error
Use cases
-
ApplicationSecurity and safety systems
Use
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 3 - SalesScrew terminals
Safety
-
IK protection code against mecanical impacts07
-
Protection index IPIP20
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker K.1
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 41527106
Manual for SCHUKO SOCKET OUTLET WITH OVERVOLTAGE PROTECTION (EN, 2016-01)
PDF800 KB -
ProductECDeclaration
EU Declaration of conformity for 41527106
Declaration
PDF230 KB
More documentation