EAN
4011334379850
Packaging
1 Piece

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Controls and indicators
  • Message
    with acoustic fault signal
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Voltage
  • Overvoltage protection
    according to EN 61643 and VDE 0675-6-11
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    anthracite
  • Colour
    anthracite
  • Colour
    anthracite charcoal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    velvety
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with screw terminals
Equipment
  • Lighting
    with indicator LED for On/Error
Use cases
  • Application
    Security and safety systems
Use
  • Differentiation characteristic 1 - Sales
    with labelling field
  • Differentiation characteristic 3 - Sales
    Screw terminals
Safety
  • IK protection code against mecanical impacts
    05
  • Protection index IP
    IP20
  • Protection
    without enhanced contact protection
  • With enhanced contact protection
    No
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
  • Information text
    Labelling field height arranged for P-touch strips 6 mm.