Pullcord switch off/change-over surface-mtd, surface-mtd, white glossy 390640
EAN
4011334024958
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitpull cord
Configuration
-
Switch modeOff/change-over
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Controls and indicators
-
Push-buttonsNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Switching current10 AX (100 W Self Ballasted Lamp (SBL))
Dimensions
-
Depth49 mm
-
Height61 mm
-
Width61 mm
Length
-
Long pullcord12 cm
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Openingknock out opening for entry at top and bottom
-
Installation modefor wall and ceiling mounting ; for screw fastening
Connection
-
Type of connectionwith plug-in terminals
-
Type of connectionQuickconnect
Cable
-
Wirewith line and duct entry
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageDry surface-mounted installation
-
Main design lineSurface-mounted
Downloads
More documentation