High definition soc. out. 90° plug connection, S.1, white glossy 3315438982
EAN
4011334341819
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles19pole
Connectivity
-
Outletwith straight outlet
-
Connectors / jackswith HDMI double socket, type A, supports HDMI technology (V 2.1)
Dimensions
-
Insertion depth41 mm
Frequency
-
Frequency range (vertical)50…85 Hz
Screen
-
Resolutionmax. 1920 x 1080 px
Storage
-
Transmission ratemax. 8.16 Gbit/s
Materials
-
Colour of design linewhite
-
Colourwhite
-
Surface appearanceglossy
-
Material / surfacegold-plated contacts
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textInstallation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; For the connection of digital devices for transmission of high-resolution audio and video signals, such as satellite receivers and DVD players, to LCD or plasma screens. ; Observe the instructions of the cable and device manufacturers for maximum HDMI cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 3315438982
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MBInstruction manuals for 3315438982
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 3315438982
PDF267 KB -
ProductROHS
Pollutant guidelines for 3315438982
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 3315438982
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation