![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
3 x Cinch/S-Video soc. out., Q.1/Q.3, ant. velvety, lacq. 3315326086
EAN
4011334379737
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Connectivity
-
Outletwith straight outlet
-
Connectors / jacks2 cinch double jacks for audio connection (red, white), S-Video double jack, 1 cinch double jack for video connection (yellow)
Frequency
-
Frequency range audio20 Hz…20 kHz
-
Frequency range videomax. 160 MHz
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancevelvety
-
Material / surfacegold-plated contacts
Installation, mounting
-
Installation modewithout spreader claws, for screw fastening
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Information textInstallation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; for connecting analogue audio and video devices such as receivers, hi-fi systems and DVD players. ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 3315326086
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MBInstruction manuals for 3315326086
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MB -
ProductROHS
Pollutant guidelines for 3315326086
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3315326086
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation