3 x Cinch/S-Video soc. out., R.1/R.3, black glossy 3315322045
EAN
4011334367161
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Connectivity
-
Outletwith straight outlet
-
Connectors / jacks2 cinch double jacks for audio connection (red, white) ; S-Video double jack ; 1 cinch double jack for video connection (yellow)
Frequency
-
Frequency range audio20 Hz…20 kHz
-
Frequency range videomax. 160 MHz
Materials
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Material / surfacegold-plated contacts
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Settings
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
Equipment
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringwith supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
-
Information textInstallation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; for connecting analogue audio and video devices such as receivers, hi-fi systems and DVD players. ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 3315322045
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MBInstruction manuals for 3315322045
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MB -
ProductROHS
Pollutant guidelines for 3315322045
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3315322045
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation