LED signal light, white lighting, S.1, white glossy 29538982
EAN
4011334414308
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Power
-
Power consumptionat 230 V~, 50 Hz - max. 1 W
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
LED control
-
Quantity LED lamps4
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
Connection
-
Conductor cross-section2.5 mm²
Settings
-
SettingBrightness modifiable via potentiometer
Equipment
-
LightingLight colour cold white
-
Switches / socket outletsswitchable via separate switch
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
temperatur
-
Ambient temperature-5…40 °C
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 29538982
Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)
PDF792 KB -
ProductECDeclaration
EU Declaration of conformity for 29538982
Declaration of Conformity
PDF292 KB -
ProductROHS
Pollutant guidelines for 29538982
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 29538982
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation