LED signal light, red/green lighting, R.1/R.3, p. white glossy 29522089
EAN
4011334414612
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Power
-
Power consumptionat 230 V~, 50 Hz - per colour max. 0,5 W
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
LED control
-
Quantity LED lamps4
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
Connection
-
Conductor cross-section2.5 mm²
Equipment
-
Switches / socket outletsswitchable between red and green via separate switches
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
temperatur
-
Ambient temperature-5…40 °C
Identification
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)KNX ; Berker R.1 ; Berker R.3 ; Serie 1930 ; Series R.classic
Instructions
-
Special note textNote: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 29522089
Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)
PDF792 KB -
ProductECDeclaration
EU Declaration of conformity for 29522089
Declaration of Conformity
PDF292 KB -
ProductROHS
Pollutant guidelines for 29522089
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 29522089
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation