LED signal light, red/green lighting, B.7, al., matt, lacq. 29521404
EAN
4011334414377
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Power
-
Power consumptionat 230 V~, 50 Hz - per colour max. 0,5 W
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancematt
LED control
-
Quantity LED lamps4
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
Connection
-
Conductor cross-section2.5 mm²
Equipment
-
Switches / socket outletsswitchable between red and green via separate switches
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
temperatur
-
Ambient temperature-5…40 °C
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 29521404
Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)
PDF792 KB -
ProductECDeclaration
EU Declaration of conformity for 29521404
Declaration of Conformity
PDF292 KB -
ProductEnvironmentProfile
Product environmental profile for 29521404
PDF402 KB -
ProductROHS
Pollutant guidelines for 29521404
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 29521404
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation