LED signal light, RGB, K.1, p. white glossy 29517009
EAN
4011334414452
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Main electrical features
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Power
-
Power consumptionat 195 ... 265 V~, 50/60 Hz - max. 2 W
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
LED control
-
Quantity LED lamps4
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
Connection
-
Conductor cross-section2.5 mm²
Settings
-
SettingBrightness modifiable via potentiometer
Equipment
-
LightingColour sequence can be stopped at any position via the push-button., Light colours cold white, warm white, blue, orange, red, green, purple (magenta) and colour sequence callable via push-button
-
Switches / socket outletscolour is switchable via an external switch
Use cases
-
ApplicationLight control
temperatur
-
Ambient temperature-5…40 °C
Identification
-
Main design lineBerker K.1
Instructions
-
Special note textFor consistent illumination of all pilot lamps, connect max. 5 devices per 10 m of cable length.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 29517009
Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)
PDF792 KB -
ProductECDeclaration
EU Declaration of conformity for 29517009
Declaration of Conformity
PDF292 KB
More documentation