1-10 V push-button rot. potentiometer, NO contact, soft-lock, light control 289610
EAN
4011334255956
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of control unitPush & rotative
Controls and indicators
-
Controlfor activation of pulse relays
Connectivity
-
Interfaceaccording to DIN EN 61347-2-3
-
Interfacefor controlling electronic ballasts and Tronic transformers with 1 - 10 V interface, 105 W
Main electrical features
-
Nominal voltage240 V
-
Frequency50/60 Hz
Electric current
-
Control current50 mA
-
Momentary-contact currentmax. 2 A
Fuse
-
Fuseshort-circuit and overload proof (fine-wire fuse) ; with spare fuse
Dimensions
-
Axis dimension Ø4 mm
Connection
-
Type of connectionwith screw terminals
Equipment
-
Lightinge.g. for fluorescent lamps and LV halogen lamps
-
Switches / socket outletswith push-button, NO contact
Use
-
Differentiation characteristic 3 - SalesSoft-lock
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textTo ensure same illumination, use only electronic ballasts and fluorescent lamps from the same manufacturers. Possible to change fuse without removing cover.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 289610
Manual for 289110-289610-92891xx - Rotary potentiometer (EN, 2012-06)
PDF373 KB -
ProductECDeclaration
EU Declaration of conformity for 289610
Declaration of Conformity
PDF291 KBEU Declaration of conformity for 289610
Declaration of Conformity
PDF297 KB -
ProductROHS
Pollutant guidelines for 289610
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 289610
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation