![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Radio Touch Q.1/Q.3 anthracite velvety 28846086
EAN
4011334412496
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Functioncountdown, alarm clock with snooze function, sleep timer, volume control
Compatibility
-
For loudspeakersper channel 4…8 Ω
Controls and indicators
-
Operationoperation via sensor areas of the touch display
-
Indication / displayTime and date display, illuminated touch graphics display
Connectivity
-
Reception / transmissionstereo FM radio with RDS display
-
Inputsexternal audio input AUX IN
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Insertion depth33 mm
-
Dimensions of display (W x H)35 x 28 mm
Frequency
-
Frequency range (radio reception)87.5…108 MHz
Measurement
-
Extension unit inputextension unit input for separate on/off switching
Materials
-
Colour of design lineanthracite
-
Colourcharcoal
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
MaterialMixed materials
-
Surface appearancevelvety
Installation, mounting
-
Installation modesingle and combination mounting, screw fastening via supporting plate
Connection
-
Conductor cross-sectionmax. 2.5 mm²
-
Conductor cross-section (loudspeakers)max. 1.5 mm²
-
Type of connectionwith screw terminals
-
Connectionwith 2 loudspeaker connections
Equipment
-
Cylinderswitch-on with last station, 8 station memory, non-volatile
Identification
-
Application, usageCommunication technology
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Information textAt least one loudspeaker must be connected for operation.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 28846086
Manual for 2880xx - Radio Touch (EN, 2013-05)
PDF685 KB
More documentation