Radio Touch Arsys stainless steel matt, lacquered 28840004
EAN
4011334412557
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Functioncountdown ; alarm clock with snooze function ; sleep timer ; volume control
Compatibility
-
For loudspeakersper channel 4…8 Ω
Controls and indicators
-
Operationoperation via sensor areas of the touch display
-
Indication / displayTime and date display ; illuminated touch graphics display
Connectivity
-
Reception / transmissionstereo FM radio with RDS display
-
Inputsexternal audio input AUX IN
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Insertion depth33 mm
-
Dimensions of display (W x H)35 x 28 mm
Frequency
-
Frequency range (radio reception)87.5…108 MHz
Measurement
-
Extension unit inputextension unit input for separate on/off switching
Materials
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modesingle and combination mounting ; screw fastening via supporting plate
Connection
-
Conductor cross-sectionmax. 2.5 mm²
-
Conductor cross-section (loudspeakers)max. 1.5 mm²
-
Type of connectionwith screw terminals
-
Connectionwith 2 loudspeaker connections
Equipment
-
Cylinderswitch-on with last station ; 8 station memory, non-volatile
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Instructions
-
Information textAt least one loudspeaker must be connected for operation.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 28840004
Manual for 2880xx - Radio Touch (EN, 2013-05)
PDF685 KB
More documentation