![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Radio Touch, with loudspeaker, S.1/B.3/B.7, polar white glossy 28808989
EAN
4011334342434
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Functionvolume control, countdown, sleep timer, alarm clock with snooze function
Compatibility
-
For loudspeakersper channel 4…8 Ω
Controls and indicators
-
Operationoperation via sensor areas of the touch display
-
Indication / displayTime and date display, illuminated touch graphics display
Connectivity
-
Reception / transmissionstereo FM radio with RDS display
-
Inputsexternal audio input AUX IN
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Insertion depth33 mm
-
Dimensions of display (W x H)35 x 28 mm
-
Height70.8 mm
-
Width141.6 mm
Frequency
-
Frequency range (radio reception)87.5…108 MHz
Measurement
-
Extension unit inputextension unit input for separate on/off switching
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialMixed materials
Installation, mounting
-
Installation modesingle and combination mounting, screw fastening via supporting plate
Connection
-
Conductor cross-sectionmax. 2.5 mm²
-
Conductor cross-section (loudspeakers)max. 1.5 mm²
-
Type of connectionwith screw terminals
-
Connectionwith 2 loudspeaker connections
Scope of delivery
-
Componentwith one loudspeaker
Equipment
-
Cylinder8 station memory, non-volatile, switch-on with last station
Use
-
Differentiation characteristic 3 - Saleswith loudspeaker
Identification
-
Application, usageCommunication technology
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7