
Mechanical timer,120 min, light control 2041
EAN
4011334020639
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Running time120 mn
Configuration
-
Switch mode2-pole off
Main electrical features
-
Rated voltage250 V AC
Electric current
-
Switching current16 AX
Dimensions
-
Insertion depth32.3 mm
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Terminalwith through terminal
-
Type of connectionwith screw terminals
Settings
-
Settingreset with slip-clutch
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Downloads
More documentation