![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Mini jack 8pole shielded, cat.5e, com-tech, al. 1984
EAN
4011334051107
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Category / portsRJ45, cat.5e, shielded (AWG 24-22)
Materials
-
Colour code A and Baccording to TIA/EIA-568-B.2
-
Coloursilver
Connection
-
Type of connectionwith cutting terminals
-
Cat.5according to DIN EN 50173-1 and ISO/IEC 11801, 2nd edition
Safety
-
Protective screenaccording to DIN EN 55022, Class B
Identification
-
Application, usageCommunication technology
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES, Berker Integro Flow, Berker Integro Module inserts, Berker Integro Classic, Berker Integro Pure, Module inserts, Berker Integro
Downloads
More documentation