![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Push-button Crystal, TS Crystal, chrome glossy 19640001
EAN
4011334303237
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Switch modeNormally open contact
Main electrical features
-
Rated voltage24 V
Electric current
-
Momentary-contact current1.5 A
Dimensions
-
Insertion depth13 mm
Materials
-
Colour of design linechrome
-
Colourchrome
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Materialbrass
-
Material / surfacebrass, refined, with SWAROVSKI ELEMENTS
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Type of connectionwith plug-in terminals
Identification
-
Main design lineBerker TS Crystal
Instructions
-
Special note textFor connection via system interfaces to radio bus, KNX radio or KNX installations. Alternatively, can be used to control relay circuits.