Labeling field for intermediate ring, com-tech, p. white glossy 19050069
EAN
4011334172376
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Use cases
-
ApplicationCommunication technology
Safety
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker K.1 ; Berker S.1 ; Central plate system
Instructions
-
Information text, Communication technology brochureDepending on the structure, also suitable for centre plates 50 x 50 mm of other manufacturers.
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 19050069
EU Declaration of Conformity
PDF279 KB
More documentation