![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Brass toggle, Serie Glas, brass, clear varnished 1812
EAN
4011334018476
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linebrass
-
ColourPVD brass
-
Colouraluminium optics
-
RAL colourRAL 1036 - Pearl gold
-
Material / workmanshipclear varnished
-
Materialbrass
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Switches / socket outletsfor rotary switch/rotary push-button with toggle
Identification
-
Secondary design line(s)Serie Glass, ACCESSORIES