Rocker , l.lab. field, lens, S.1/B.3/B.7, p. white glossy 16968989

EAN
4011334284925
Packaging
10 PCEs

Technical properties

Controls and indicators
  • Push-buttons
    also for KNX applications: push-button, 1gang, and group push-button, 1gang
  • Rocker switch/rocker push-button
    for rocker push-buttons, for change-over/intermediate switch
Dimensions
  • Labelling field (W x H)
    50.8 x 25.5 mm
  • Height
    54.8 mm
  • Width
    55.1 mm
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    clamp fastening
Equipment
  • Lighting
    for lighting and monitoring circuit
Use cases
  • Application
    Light control
Use
  • Differentiation characteristic 1 - Sales
    with large labelling field
  • Differentiation characteristic 2 - Sales
    Lens
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7
Instructions
  • Information text
    For labelling with names, notes etc. Labelling field height designed for two 12 mm P-touch strips.