Relay switch centre plate for hotel card, K.1, al., matt, lacq. 16417134

EAN
4011334404835
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Antibacterial treatment
    No
Main electrical features
  • Nominal voltage
    230 V
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Electric current
  • Inductive load at cos φ = 0.6
    max. 6 A
  • Switching current
    10 A /230 V AC1
Dimensions
  • Depth
    58.6 mm
  • Insertion depth
    32 mm
  • Card width
    max. 55 mm
  • Card thickness
    0.8…1.2 mm
  • Height
    71 mm
  • Width
    71 mm
Power
  • Conventional transformers
    1500 VA
  • Electronic transformers
    1500 W
  • Power consumption
    < 0.2 W
Materials
  • Colour of design line
    aluminium
  • Colour
    aluminium
  • Material / workmanship
    lacquered
  • Surface appearance
    matt
Fluorescent bulbs control
  • Compact fluorescent lamps
    500 W
  • Fluorescent lamps in duo circuit
    1500 W
LED control
  • LED
    illuminated with blue LED if hotel card is not inserted
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    1500 W
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Screw terminals (max.)
    2 x 2,5 mm²
Settings
  • Delay time incrementally adjustable
    0, 15, 30, 60 s
  • Setting
    with potentiometer for incremental adjustment of delay time
Equipment
  • Potential-free
    with potential-free contact
Use cases
  • Application
    Light control ; Hotel application
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…50 °C
  • Storage/transport temperature
    -25…70 °C (storage at > 45°C reduces the service life)
Identification
  • Application, usage
    Light control
  • Main design line
    Berker K.5

Downloads

More documentation