![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Relay switch centre plate for hotel card, K.5, stainless steel lacq. 16417114
EAN
4011334404842
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Configuration
-
Switch mode1pole
-
Antibacterial treatmentNo
Main electrical features
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Electric current
-
Inductive load at cos φ = 0.6max. 6 A
-
Switching current10 A /230 V AC1
Dimensions
-
Depth58.6 mm
-
Insertion depth32 mm
-
Card widthmax. 55 mm
-
Card thickness0.8…1.2 mm
-
Height71 mm
-
Width71 mm
Power
-
Conventional transformers1500 VA
-
Electronic transformers1500 W
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancematt
Fluorescent bulbs control
-
Compact fluorescent lamps500 W
-
Fluorescent lamps in duo circuit1500 W
LED control
-
LEDilluminated with blue LED if hotel card is not inserted
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps1500 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 2,5 mm²
-
Type of connectionwith screw-in lift terminals
Settings
-
Delay time incrementally adjustable0, 15, 30, 60 s
-
Settingwith potentiometer for incremental adjustment of delay time
Equipment
-
Lightingfor illumination
-
Potential-freewith potential-free contact
Use cases
-
ApplicationLight control, Hotel application
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…50 °C
-
Storage/transport temperature-25…70 °C (storage at > 45°C reduces the service life)
Identification
-
Application, usageLight control
-
Main design lineBerker K.5
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 16417114
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 16417114
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KBInstruction manuals for 16417114
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KB -
ProductECDeclaration
EU Declaration of conformity for 16417114
Declaration of Conformity
PDF335 KBEU Declaration of conformity for 16417114
Declaration of Conformity
PDF307 KB -
ProductROHS
Pollutant guidelines for 16417114
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16417114
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation